IESNA:LM-63-2002
[TEST]P954360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42413
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6615.7 6211.2 5860.4 5445.2 5030 4772.9 4681.9 4695.2 4772.9 4872
5335.4 6773.7 9109.3 11450.2 13817.9 15631.2 17232.9 18491.7 19780 20607.7
20669.3 19643.4 15060.7 13121.5 10917.2 7419.2 4596.1 3631.9 2440 1285.6
642.8 487.5 310.7 182.1 72.3 0 0
6615.7 6267.5 5916.6 5504.1 5083.6 4823.8 4727.4 4719.4 4786.3 4877.4
5233.6 6481.7 8726.2 11356.4 13627.7 15516 17179.3 18617.6 19822.9 20779.1
20993.3 20147 15719.6 13453.6 11353.8 7893.3 4893.4 3768.5 2523.1 1349.9
750 589.2 401.8 262.5 171.4 40.2 0
6615.7 6259.4 5930 5538.9 5129.1 4874.7 4767.6 4746.1 4789 4872
5105 6021.1 7944.2 10453.8 12888.5 15058 17023.9 18706 20179.1 21405.8
21855.8 21483.5 20082.7 15789.2 13242 9770.8 6130.9 4414 3211.4 1877.6
1264.2 1044.6 913.3 760.7 522.3 91.1 0
6615.7 6296.9 5980.9 5640.7 5273.8 5000.6 4880.1 4831.8 4847.9 4912.2
5027.4 5504.1 6779 8841.4 11294.8 13745.6 16158.8 18464.9 20527.3 22019.2
22924.5 23047.7 22378.1 21215.7 19314 16046.3 13102.8 10060.1 6744.2 3123
1585.6 1044.6 790.1 522.3 206.2 0 0
6615.7 6310.3 6045.2 5758.6 5461.3 5233.6 5097 5043.4 5035.4 5086.3
5172 5348.8 5916.6 7194.2 9162.8 11498.4 14109.8 16801.6 19474.7 21721.9
23358.4 24242.2 24277.1 23631.6 22755.7 21558.5 19884.5 16999.8 12647.4 7638.8
3262.3 1135.6 474.1 265.2 104.5 8 0
6615.7 6363.9 6128.2 5930 5715.7 5544.3 5450.6 5407.7 5402.3 5442.5
5520.2 5632.7 5868.4 6393.4 7462 9111.9 11270.7 13734.9 16311.5 18866.7
21298.7 23358.4 24919.9 25549.3 25610.9 25581.5 25613.6 24890.4 21553.1 15320.5
8544.1 2876.6 731.2 270.5 67 5.4 0
6615.7 6417.5 6238 6109.4 6007.7 5940.7 5927.3 5951.4 5999.6 6063.9
6160.3 6294.3 6468.3 6757.6 7239.7 8064.7 9347.6 11072.5 13017.1 15106.2
17377.5 19726.5 22013.8 24081.5 25908.2 27405.4 28972.3 30536.5 30507 25715.4
15968.7 6763 1762.4 498.2 150 10.7 0
6615.7 6489.8 6382.6 6321 6313 6350.5 6428.2 6562.1 6690.7 6846
7054.9 7266.5 7478.1 7764.7 8139.7 8720.9 9620.8 10885 12366.2 14115.2
16107.9 18100.7 20176.4 22153.1 24702.9 27327.8 30515.1 33512.2 35017.5 33217.6
26189.5 14283.9 4001.5 851.7 182.1 13.4 0
6615.7 6570.1 6532.6 6570.1 6647.8 6776.4 6939.7 7132.6 7314.7 7518.3
7740.6 7965.6 8204 8520 8935.2 9537.8 10373.5 11538.6 12987.6 14666.9
16694.5 18853.3 21258.5 23875.3 26711.7 29864.2 33190.8 36321.9 37934.3 36329.9
28594.7 13175.1 2798.9 725.8 150 13.4 0
6615.7 6567.5 6556.7 6604.9 6698.7 6848.7 7036.2 7218.3 7429.9 7625.4
7845.1 8059.3 8305.7 8600.4 9026.2 9639.6 10494 11661.8 13140.3 14953.5
17010.6 19265.8 21724.5 24453.8 27362.6 30563.3 33900.6 36884.3 38215.5 35906.7
26955.5 10970.7 2129.3 565.1 112.5 10.7 0
6615.7 6621 6663.9 6811.2 6990.6 7234.4 7529 7823.6 8115.6 8410.2
8696.8 9004.8 9334.2 9778.9 10427 11257.3 12275.1 13571.5 15125 16865.9
18724.7 20653.2 22737 24705.6 26510.9 28040.2 29224.1 29585.7 28267.9 24161.9
15502.6 4550.6 827.6 254.4 64.3 21.4 0
6615.7 6645.1 6725.5 6886.2 7116.5 7405.8 7724.5 8059.3 8388.8 8688.7
8980.7 9264.6 9567.3 9936.9 10378.8 10978.8 11776.9 12749.2 13839.3 14966.9
16107.9 17257 18371.2 19252.4 19713.1 19718.4 19297.9 18344.4 16383.8 13609
8830.7 2965 661.6 217 83 32.1 0
6615.7 6650.5 6749.6 6910.3 7148.7 7419.2 7705.8 7981.6 8214.7 8391.4
8493.2 8557.5 8578.9 8611.1 8675.4 8779.8 9058.4 9650.3 10400.2 11134.1
11613.6 11833.2 11790.3 11193.1 9880.6 8145 6219.3 4076.5 2373.1 1280.3
685.7 302.7 125.9 50.9 18.7 2.7 0
6615.7 6666.6 6725.5 6838 6921 6966.5 6971.9 6864.8 6669.2 6334.4
5863 5273.8 4604.2 3929.2 3278.4 2670.4 2126.7 1759.7 1631.1 1615.1
1631.1 1620.4 1457.1 1154.4 824.9 551.8 366.9 278.6 230.3 187.5
144.6 91.1 37.5 16.1 5.4 0 0
6615.7 6669.2 6655.8 6564.8 6369.2 6071.9 5667.5 5083.6 4320.3 3433.7
2606.1 1928.5 1438.3 1178.5 1084.8 1066 1052.6 1036.5 1009.8 980.3
934.8 835.7 688.4 535.7 412.5 326.8 259.8 203.6 158 117.8
77.7 37.5 16.1 5.4 0 0 0
6615.7 6631.7 6489.8 6146.9 5630 4957.7 4041.7 3037.3 2180.2 1582.9
1266.9 1130.3 1047.3 977.6 916 865.1 838.3 808.9 782.1 755.3
712.5 637.5 541 439.3 345.5 275.9 222.3 171.4 128.6 88.4
45.5 21.4 8 0 0 0 0
6615.7 6583.5 6256.8 5683.6 4885.4 3894.4 2753.4 1882.9 1406.2 1242.8
1162.4 1087.4 993.7 881.2 766 669.6 597.3 565.1 586.6 618.7
618.7 581.2 514.3 428.5 337.5 267.8 208.9 163.4 120.5 80.4
50.9 21.4 8 0 0 0 0
6615.7 6564.8 6080 5265.7 4178.3 2892.7 1888.3 1400.8 1272.2 1202.6
1130.3 1028.5 908 779.4 656.2 551.8 466 423.2 404.4 399.1
401.8 401.8 391 356.2 313.4 267.8 225 179.5 144.6 115.2
85.7 50.9 10.7 0 0 0 0
6615.7 6556.7 5935.3 4971.1 3680.1 2359.7 1550.8 1320.5 1248.1 1181.2
1090.1 972.3 843.7 712.5 600 506.2 447.3 415.2 393.7 375
356.2 340.2 326.8 310.7 289.3 259.8 222.3 187.5 160.7 131.2
96.4 58.9 10.7 0 0 0 0
6615.7 6524.6 5804.1 4706 3291.8 2014.2 1411.5 1296.3 1234.7 1157.1
1058 948.2 830.3 701.7 589.2 506.2 455.3 428.5 409.8 393.7
372.3 356.2 337.5 318.7 294.6 254.4 203.6 174.1 144.6 115.2
80.4 37.5 5.4 0 0 0 0
6615.7 6521.9 5763.9 4606.9 3133.7 1885.6 1368.7 1285.6 1229.4 1146.4
1044.6 942.8 833 712.5 597.3 508.9 460.7 433.9 412.5 396.4
380.3 361.6 340.2 316.1 281.2 227.7 166.1 139.3 112.5 83
53.6 18.7 0 0 0 0 0
6615.7 6527.3 5739.8 4566.7 3066.8 1845.4 1368.7 1283 1224 1143.7
1039.2 937.4 833 709.8 594.6 506.2 460.7 433.9 415.2 399.1
383 361.6 340.2 316.1 278.6 219.6 160.7 136.6 107.1 80.4
48.2 16.1 0 0 0 0 0
